COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS0318-06

Prop 65

N/A Yes

Adapter Type

N/A Nut

End 1 Size

N/A 3/8 in

End 1 Style

N/A Flat Face O-Ring

Material

N/A Steel

Weight

N/A 0.05 lb