Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CP908X12TUFP |
Series |
N/A CP |
Base Width |
N/A 9.0000 in |
Bolt Center-to-Center Length |
N/A 40.7500 in |
Bolt Center-to-Center Width |
N/A 5.0000 in |
Bolt Size |
N/A 1-1/8 in |
Compatible Bore Diameter |
N/A 4.5000 in |
Frame Material |
N/A Carbon Steel |
Frame Type |
N/A Center Pull |
Height to Center Line |
N/A 7.5000 in |
UPC Code |
N/A 841946112682 |
Overall Height |
N/A 16.0625 in |
Overall Length |
N/A 45.7500 in |
Overall Width |
N/A 9.0000 in |
Rod Diameter |
N/A 2.0000 in |
Travel |
N/A 12.0000 in |
Weight |
N/A 271.5 lb |
Features & Benefits |
N/A
|