Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CP400X30TUFP-SS |
Series |
N/A CP |
Base Width |
N/A 4.0000 in |
Bolt Center-to-Center Length |
N/A 45.5000 in |
Bolt Size |
N/A 5/8 in |
Compatible Bore Diameter |
N/A 2.0000 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Center Pull |
Height to Center Line |
N/A 3.9375 in |
UPC Code |
N/A 841946123268 |
Prop 65 |
N/A Yes |
Overall Height |
N/A 8.6250 in |
Overall Length |
N/A 47.5000 in |
Overall Width |
N/A 4.0000 in |
Rod Diameter |
N/A 1 in |
Travel |
N/A 30.0000 in |
Weight |
N/A 82.5 lb |
Features & Benefits |
N/A
|