Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CP810X18TUFP-SS |
Series |
N/A CP |
Base Width |
N/A 6.0000 in |
Bolt Center-to-Center Length |
N/A 42.0000 in |
Bolt Center-to-Center Width |
N/A 2.5000 in |
Bolt Size |
N/A 3/4 in |
Compatible Bore Diameter |
N/A 4.0000 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Center Pull |
Height to Center Line |
N/A 7.0000 in |
UPC Code |
N/A 841946123497 |
Prop 65 |
N/A Yes |
Overall Height |
N/A 14.7500 in |
Overall Length |
N/A 44.5000 in |
Overall Width |
N/A 6.0000 in |
Rod Diameter |
N/A 2 in |
Travel |
N/A 18.0000 in |
Weight |
N/A 209.4 lb |
Features & Benefits |
N/A
|