Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A CP1004X30TUFP-SS |
Series |
N/A CP |
Base Width |
N/A 10.0000 in |
Bolt Center-to-Center Length |
N/A 62.5000 in |
Bolt Center-to-Center Width |
N/A 5.5000 in |
Bolt Size |
N/A 1-1/8 in |
Compatible Bore Diameter |
N/A 4.9375 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Center Pull |
Height to Center Line |
N/A 8.1250 in |
UPC Code |
N/A 841946123169 |
Prop 65 |
N/A Yes |
Overall Height |
N/A 17.0625 in |
Overall Length |
N/A 67.5000 in |
Overall Width |
N/A 10.0000 in |
Rod Diameter |
N/A 2-1/4 in |
Travel |
N/A 30.0000 in |
Weight |
N/A 461.1 lb |
Features & Benefits |
N/A
|