Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1425-SS |
Series |
N/A WS |
UPC Code |
N/A 841946111524 |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 11.7500 in |
Bolt Center-to-Center Width |
N/A 7.3130 in |
Bolt Size |
N/A 9/16 in |
Compatible Bore Diameter |
N/A 1.4375 to 2.0000 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Side Mount |
Height to Center Line |
N/A 1.4380 in |
Overall Height |
N/A 2.4380 in |
Overall Length |
N/A 25.7500 in |
Overall Width |
N/A 8.8130 in |
Rod Diameter |
N/A 1 in |
Travel |
N/A 18.0000 in |
Weight |
N/A 19.200 lb |