Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1437-SS |
Series |
N/A WS |
UPC Code |
N/A 841946112125 |
Prop 65 |
N/A Yes |
Bolt Center-to-Center Length |
N/A 10.2500 in |
Bolt Center-to-Center Width |
N/A 10.8130 in |
Bolt Size |
N/A 9/16 in |
Compatible Bore Diameter |
N/A 2.9375 to 3.0000 in |
Frame Material |
N/A Stainless Steel |
Frame Type |
N/A Side Mount |
Height to Center Line |
N/A 2.0000 in |
Overall Height |
N/A 3.3750 in |
Overall Length |
N/A 23.8750 in |
Overall Width |
N/A 12.5630 in |
Rod Diameter |
N/A 1-1/2 in |
Travel |
N/A 12.0000 in |
Weight |
N/A 29.700 lb |