Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2MISCC-12-12-KW |
Series |
N/A 2MISCC |
Bore - Side 1 |
N/A 12 mm |
Bore - Side 2 |
N/A 12 mm |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.1580 in |
Keyway - Side 2 |
N/A 0.5430 in |
Outside Diameter |
N/A 29 mm |
Overall Length |
N/A 45 mm |
Screw Thread Size |
N/A M4 x 12 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 0.44 lb |