Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2MISCC-25-25-KW |
Series |
N/A 2MISCC |
Bore - Side 1 |
N/A 25 mm |
Bore - Side 2 |
N/A 25 mm |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.3160 in |
Keyway - Side 2 |
N/A 1.1140 in |
Outside Diameter |
N/A 45 mm |
Overall Length |
N/A 75 mm |
Screw Thread Size |
N/A M6 x 16 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 1.37 lb |