Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2MISCC-08-08 |
Series |
N/A 2MISCC |
Bore - Side 1 |
N/A 8 mm |
Bore - Side 2 |
N/A 8 mm |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp without Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 24 mm |
Overall Length |
N/A 35 mm |
Screw Thread Size |
N/A M3 x 10 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 0.17 lb |