COMPANY HEADER
Print Back
2MISCC-35-35-S Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2MISCC-35-35-S

Series

N/A 2MISCC

Bore - Side 1

N/A 35 mm

Bore - Side 2

N/A 35 mm

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Two-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 67 mm

Overall Length

N/A 95 mm

Screw Thread Size

N/A M8 x 25

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 38.4 oz