COMPANY HEADER
Print Back
2MISCC-20-20-S Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2MISCC-20-20-S

Series

N/A 2MISCC

Bore - Side 1

N/A 20 mm

Bore - Side 2

N/A 20 mm

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Two-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 42 mm

Overall Length

N/A 65 mm

Screw Thread Size

N/A M6 x 16

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 1.1 lb