Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A MISCC-35-35-SKW |
Series |
N/A MISCC |
Bore - Side 1 |
N/A 35 mm |
Bore - Side 2 |
N/A 35 mm |
Finish |
N/A Plain |
Coupling Material |
N/A 303 Stainless Steel |
Coupling Type |
N/A One-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.3950 in |
Keyway - Side 2 |
N/A 1.5080 in |
Outside Diameter |
N/A 67 mm |
Overall Length |
N/A 95 mm |
Screw Material |
N/A Stainless Steel |
Screw Thread Size |
N/A M8 x 25 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 2.44 lb |