COMPANY HEADER
Print Back
MISCC-40-40-S Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MISCC-40-40-S

Series

N/A MISCC

Bore - Side 1

N/A 40 mm

Bore - Side 2

N/A 40 mm

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 77 mm

Overall Length

N/A 108 mm

Screw Thread Size

N/A M8 x 25

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 5.63 lb