COMPANY HEADER
Print Back
ISCC-037-037-A Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-037-037-A

Series

N/A ISCC

Bore - Side 1

N/A 0.3750 in

Bore - Side 2

N/A 0.3750 in

Finish

N/A Plain

Coupling Material

N/A Aluminum - American Society for Testing and Materials (ASTM) B211

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 0.8750 in

Overall Length

N/A 1.3750 in

Screw Thread Size

N/A 6-32 x 3/8 in

Screw Type

N/A Clamp Screw

Weight

N/A 2.6 oz