Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A ISCC-137-100 |
Series |
N/A ISCC |
Bore - Side 1 |
N/A 1.3750 in |
Bore - Side 2 |
N/A 1.0000 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A One-Piece Clamp without Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 2.2500 in |
Overall Length |
N/A 3.5000 in |
Screw Thread Size |
N/A 1/4-28 x 3/4 in |
Screw Type |
N/A Clamp Screw |
Weight |
N/A 37 oz |