COMPANY HEADER
Print Back
ISCC-075-062-S Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISCC-075-062-S

Series

N/A ISCC

Bore - Side 1

N/A 0.7500 in

Bore - Side 2

N/A 0.6250 in

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 1.50 in

Overall Length

N/A 2.2500 in

Screw Thread Size

N/A 1/4-28 x 5/8 in

Screw Type

N/A Clamp Screw

Weight

N/A 12.2 oz