COMPANY HEADER
Print Back
R2CC-075-075-S Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A R2CC-075-075-S

Series

N/A R2CC

Bore - Side 1

N/A 0.7500 in

Bore - Side 2

N/A 0.7500 in

Finish

N/A Plain

Coupling Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Coupling Type

N/A Two-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 1.75 in

Overall Length

N/A 2.6250 in

Set Screw Thread Size

N/A 1/4-28 x 5/8 in

Weight

N/A 1.72 lb