Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A G2SC-100-A |
Series |
N/A G2SCC |
Bore - Side 1 |
N/A 1.0000 in |
Bore - Side 2 |
N/A 1.0000 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp without Keyway |
UPC Code |
N/A 044861052068 |
Outside Diameter |
N/A 1.75 in |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) A574 |
Weight |
N/A 23.6 oz |