Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A H2CC-393-393-KW |
Series |
N/A H2CC |
Bore - Side 1 |
N/A 3.9375 in |
Bore - Side 2 |
N/A 3.9375 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp with Keyway |
UPC Code |
N/A 044861079881 |
Outside Diameter |
N/A 6.8750 in |
Overall Length |
N/A 12.0000 in |
Screw Length |
N/A 2 in |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) A574 |
Screw Thread Size |
N/A 5/8-18 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 79.40 lb |