COMPANY HEADER
Print Back
SUA-075 0.7500" - 1.0000" Step Up Adapter
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A SUA-075

Series

N/A SUA

Adapter Type

N/A Step Up Clamp

Bore Diameter

N/A 3/4 in

Bore Length

N/A 1.6250 in

Clamp Screw Size

N/A 1/4-28 x 5/8 in

Finish

N/A Black Oxide

Coupling Outside Diameter

N/A 1.7500 in

Harmonization Code

N/A 8483.60.8000

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1.75 in

Overall Length

N/A 4-1/4 in

Shaft Diameter

N/A 1 in

Shaft Length

N/A 2.0000 in

Weight

N/A 1.6768 oz