COMPANY HEADER
Print Back
SUA-112 1.1250" - 1.3750" Step Up Adapter
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A SUA-112

Series

N/A SUA

Adapter Type

N/A Step Up Clamp

Bore Diameter

N/A 1.1250 in

Bore Length

N/A 2.0000 in

Clamp Screw Size

N/A 1/4-28 x 3/4 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Outside Diameter

N/A 2.1250 in

Harmonization Code

N/A 8483.60.8000

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 2.1250 in

Overall Length

N/A 4-3/4 in

Shaft Diameter

N/A 1 3/8 in

Shaft Length

N/A 2.3750 in

Weight

N/A 2.6912 oz