COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 2406-14-16

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Male

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to Joint Industry Council (JIC) 37º Flare

End 1 Size

N/A 7/8 in

End 1 Style

N/A Female Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 1-3/16-12

End 2 Size

N/A 1 in

End 2 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 1-5/16-12

Material

N/A Steel

Weight

N/A 0.01 lb