COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Compression Fittings
>
Compression Ferrules
>
Brennan Flareless Bite-Type Ferrules
> Item # 01471136
Item # 01471136, Brennan 1/4 Inch (in) Tube Size Flareless Bite-Type End Style Ferrule
Unit of Measure
Imperial
Metric
Both
Specifications
Brands
N/A
USA Sealing
Supplier Name
N/A
Brennan
Manufacturer Part Number
N/A
C0319-04
Prop 65
N/A
Yes
Adapter Type
N/A
Flareless Bite Type Ferrule
Tube Size
N/A
1/4 in
Weight
N/A
0.01 lb