COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS0306-08

Prop 65

N/A Yes

Adapter Type

N/A Compression Nut

Hex Size

N/A 1-1/8 in

Material

N/A Steel

Overall Length

N/A 0.35 in

Weight

N/A 0.06 lb