COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2603-10-10-10-FG

Prop 65

N/A Yes

Adapter Type

N/A Compression Tee

End 1 Size

N/A 5/8 in

End 1 Style

N/A Flareless Bite-Type

End 2 Size

N/A 5/8 in

End 2 Style

N/A Flareless Bite-Type

End 3 Size

N/A 5/8 in

End 3 Style

N/A Flareless Bite-Type

Weight

N/A 0.26 lb