Brands |
N/A USA Sealing |
Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A C2602-12-12-12-SS |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Compression Tee |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Flareless Bite-Type |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Flareless Bite-Type |
End 3 Size |
N/A 3/4 in |
End 3 Style |
N/A Female Pipe Rigid |
End 3 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 3 Thread Size |
N/A 3/4-14 |
Material |
N/A Stainless Steel |
Weight |
N/A 0.01 lb |