COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hose and Fittings
>
Compression Fittings
>
Compression Nuts
>
Brennan Flareless Bite-Type Nuts
> Item # 00324816
Item # 00324816, Brennan 1/8 Inch (in) Tube Size Flareless Bite-Type End Style Nut
Unit of Measure
Imperial
Metric
Both
Specifications
Brands
N/A
USA Sealing
Supplier Name
N/A
Brennan
Manufacturer Part Number
N/A
C0318-02-SS
Prop 65
N/A
Yes
Adapter Type
N/A
Flareless Bite Type Nut
Material
N/A
Stainless Steel
Tube Size
N/A
1/8 in
Weight
N/A
0.01 lb