COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2408-06

Prop 65

N/A Yes

Adapter Type

N/A Flareless Bite Type Plug

Material

N/A Steel

Tube Size

N/A 3/8 in

Weight

N/A 0.06 lb