COMPANY HEADER
Print Back
C2082H A1 RL
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A C2082H A1

Attachment Link Number

N/A A-1

Attachment Link Type

N/A Bent - One Side

Chain Number

N/A 2082

Chain Pitch Size

N/A 2 in

Number of Holes

N/A 1

Series

N/A Double Pitch Heavy

Weight

N/A 0.44 lb