COMPANY HEADER
Print
Back
All Categories
>
Tsubaki
>
Material Handling
>
Conveying
>
Conveyor Chain and Sprockets
>
Conveyor Roller Chain, Links, and Attachments
> Item # 04708038
Item # 04708038, Tsubaki (UST) Attachment Roller Links
C2062HA1RL
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
C2062HA1
Attachment Link Number
N/A
A-1
Attachment Link Type
N/A
Bent - One Side
Chain Number
N/A
2062
Chain Pitch Size
N/A
1-1/2 in
Link Type
N/A
Roller Link
Weight
N/A
0.220 lb