Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 087905 |
Prop 65 |
N/A Yes |
Body Diameter |
N/A 1 in |
Cutting Direction |
N/A Right Hand Cut |
Finish/Coating |
N/A Bright |
Flute Length |
N/A 2-1/4 in |
Material |
N/A High Speed Steel |
Material Grade |
N/A M2 |
Overall Length |
N/A 6 in |
Point Angle |
N/A 90 º |
Series |
N/A SP |
Type |
N/A Spotting |