Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A HR-1/2-XB |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 970 lb |
Roller Diameter |
N/A 0.5000 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.3750 in |
Stud Diameter |
N/A 0.2500 in |
Stud Length |
N/A 0.6250 in |
Stud Type |
N/A Heavy |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |