COMPANY HEADER
Print Back
CR 5 XB Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR 5 XB

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Roller Diameter

N/A 5.0000 in

Roller Material

N/A Steel

Roller Shape

N/A Flat

Roller Width

N/A 2.7500 in

Stud Type

N/A Regular