COMPANY HEADER
Print Back
CR 6 XB Sealed Cam Follower
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR 6 XB

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Head Type

N/A Hex Head

Roller Diameter

N/A 6.0000 in

Roller Material

N/A Steel

Roller Shape

N/A Flat

Roller Width

N/A 3.25 in

Stud Diameter

N/A 2.5000 in

Stud Length

N/A 6.0000 in

Stud Type

N/A Regular

Thread Size

N/A 2-1/2-12