Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A CR-7/8-XB |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 0.3750 in |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 2140 lb |
Roller Diameter |
N/A 0.8750 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.5000 in |
Stud Diameter |
N/A 0.3750 in |
Stud Length |
N/A 0.8750 in |
Stud Type |
N/A Regular |
Thread Size |
N/A 3/8-24 |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |