Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A CR-5/8-XB-SS |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 0.2500 in |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 1320 lb |
Roller Diameter |
N/A 0.6250 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 0.4375 in |
Stud Diameter |
N/A 0.2500 in |
Stud Length |
N/A 0.7500 in |
Stud Type |
N/A Regular |
Thread Size |
N/A 1/4-28 |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |