COMPANY HEADER
Print Back
CR 2 1/4 XB SS
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR 2 1/4 XB SS

Bearing Element

N/A Needle Rollers

Closure Type

N/A Sealed

Eccentric Stud Diameter

N/A 0.8750 in

Head Type

N/A Hex Head

Roller Diameter

N/A 2.2500 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.2500 in

Stud Length

N/A 2.0000 in

Stud Type

N/A Regular

Thread Size

N/A 7/8-14