COMPANY HEADER
Print Back
CR 1 1/8-BE
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR 1 1/8-BE

Bearing Element

N/A Needle Rollers

Closure Type

N/A Open

Eccentric Stud Diameter

N/A 0.6250 in

Head Type

N/A Hex Head

Roller Diameter

N/A 1.1250 in

Roller Material

N/A Steel

Roller Shape

N/A Flat

Roller Width

N/A 0.625 in

Stud Length

N/A 1.0000 in

Stud Type

N/A Eccentric

Thread Size

N/A 7/16-20