COMPANY HEADER
Print Back
CR-3-1/4-B Cam Follower (CF-3-1/4-B)
Unit of Measure

Specifications

Supplier Name

N/A Smith Bearing Company

Manufacturer Part Number

N/A CR-3-1/4-B

Bearing Element

N/A Needle Rollers

Closure Type

N/A Open

Head Type

N/A Hex Head

Radial Dynamic Load Capacity

N/A 20200 lb

Roller Diameter

N/A 3.2500 in

Roller Material

N/A Steel

Roller Shape

N/A Flat

Roller Width

N/A 1.7500 in

Stud Diameter

N/A 1.2500 in

Stud Length

N/A 2.5000 in

Stud Type

N/A Regular

Thread Size

N/A 1-1/4-12

General Information

General Information

N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications.