COMPANY HEADER
Print Back
LR604-2RSR Yoke Type Track Roller
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LR604-2RSR

Bearing Element

N/A Balls

Bore Diameter

N/A 4 mm

Closure Type

N/A Sealed

Roller Diameter

N/A 13 mm

Roller Width

N/A 4 mm

Weight

N/A 0.02 lb