Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KR52-PP |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Head Stud End Stud Side |
Maximum Speed |
N/A 4900 rpm |
Radial Dynamic Load Capacity |
N/A 3800 lbf |
Radial Static Load Capacity |
N/A 6400 lbf |
Roller Diameter |
N/A 52 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 24 mm |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 40.50 mm |
Weight |
N/A 1.2 lb |