Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KRE30-PP |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 15 mm |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Head Stud End Stud Side |
Maximum Speed |
N/A 11000 rpm |
Radial Dynamic Load Capacity |
N/A 1530 lbf |
Radial Static Load Capacity |
N/A 1890 lbf |
Roller Diameter |
N/A 30 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 14 mm |
Stud Diameter |
N/A 12 mm |
Stud Length |
N/A 25 mm |
Weight |
N/A 0.250 lb |