Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A PWKRE90-2RS |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 35 mm |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Maximum Speed |
N/A 1800 rpm |
Radial Dynamic Load Capacity |
N/A 17300 lbf |
Radial Static Load Capacity |
N/A 20500 lbf |
Roller Diameter |
N/A 90 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 35 mm |
Stud Diameter |
N/A 30 mm |
Stud Length |
N/A 63 mm |
Weight |
N/A 5.33 lb |