Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KR5204-2RS |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud Side |
Maximum Speed |
N/A 5000 rpm |
Radial Dynamic Load Capacity |
N/A 16100 N |
Radial Static Load Capacity |
N/A 10700 N |
Roller Diameter |
N/A 52 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 20.6 mm |
Stud Diameter |
N/A 20 mm |
Stud Length |
N/A 41.5 mm |
Weight |
N/A 1.02 lb |