Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KRE16-PP |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 9 mm |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Slotted Head |
Lubrication Hole Location |
N/A Head |
Maximum Speed |
N/A 14000 rpm |
Radial Dynamic Load Capacity |
N/A 3150 N |
Radial Static Load Capacity |
N/A 3400 N |
Roller Diameter |
N/A 16 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 11 mm |
Stud Diameter |
N/A 6 mm |
Stud Length |
N/A 16 mm |
Stud Type |
N/A Eccentric |
Thread Size |
N/A M6 |
Weight |
N/A 0.06 lb |