Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A VLR-4-1/2 |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 3.0000 in |
Radial Dynamic Load Capacity |
N/A 14270 lb |
Radial Static Load Capacity |
N/A 20000 lb |
Roller Diameter |
N/A 4.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 2.0000 in |
Stud Diameter |
N/A 1.2500 in |
Stud Length |
N/A 2.5000 in |
Thread Size |
N/A 1-1/4-12 |
V-Groove Angle |
N/A 90 ยบ |
Weight |
N/A 7.00 lb |
Width to Groove Center |
N/A 1.0000 in |
Features & Benefits |
N/A
|