Supplier Name |
N/A Osborn Load Runners |
Manufacturer Part Number |
N/A HPV-26 |
Bearing Element |
N/A Tapered Rollers |
Closure Type |
N/A Open |
Eccentric Stud Diameter |
N/A 13 mm |
Lubrication Hole Location |
N/A None |
Point Diameter |
N/A 26 mm |
Radial Dynamic Load Capacity |
N/A 2790 N |
Radial Static Load Capacity |
N/A 1000 N |
Roller Diameter |
N/A 40 mm |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 20 mm |
Stud Diameter |
N/A 10 mm |
Stud Length |
N/A 23 mm |
V-Groove Angle |
N/A 90 ยบ |
Weight |
N/A 0.51 lb |
Width to Groove Center |
N/A 10 mm |