Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HPDC-4.00-H |
Series |
N/A HPDC-H |
Bearing Element |
N/A Cylindrical Rollers - Two Rows |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946137944 |
Radial Dynamic Load Capacity |
N/A 47200 lbf |
Radial Static Load Capacity |
N/A 67200 lbf |
Roller Diameter |
N/A 4.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 2.2500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 2.0000 in |
Stud Length |
N/A 3.5000 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.5000 in |
Thread Size |
N/A 2-12 |
Weight |
N/A 9.960 lb |