Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTR-2.50-R |
Series |
N/A PTR-R |
Axial Dynamic Load Capacity |
N/A 2407 lbf |
Axial Static Load Capacity |
N/A 877 lbf |
Bearing Element |
N/A Balls - Two Rows |
UPC Code |
N/A 841946125675 |
Radial Dynamic Load Capacity |
N/A 5390 lbf |
Radial Static Load Capacity |
N/A 3507 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 1.5000 in |
Thread Size |
N/A 1-14 |
Weight |
N/A 2.34 lb |